SMD Type Crystal Units
|
Frequency
|
Size
|
XRCTD
|
32.000 to 52.000MHz
|
1.2×1.0×0.30mm
|
XRCED
|
32.000 to 52.000MHz
|
1.2×1.0×0.33mm
|
* Recommendable Part Number is XRCTD.
* XRCTD is a product lower than XRCED and the characteristics of both series are the same.
Metal sealed package
Murata’s original package technology has realized these compact high-quality and better ESR crystal units.
Load capacitance is dependent upon user design, like 6pF or others, please specify a load capacitance to optimum value.
They are ideal for the reference clock of small devices such as wireless communication modules.