Ceramic Resonators (CERALOCK) FAQ

Mounting

Is there a recommended flow condition about lead type CERALOCK?

Regarding dip soldering of lead part, we did the following test for resistance of soldering heat, and  checked that there is no problem. Please mount CERALOCK under the following test condition.

Recommend condition of resistance to soldering heat
Lead terminals are immersed up to 1.5mm from component body in soldering bath of +260+/-5゚C for 10+/-1.0 seconds.


*Please refer to the following page for the recommended re-flow condition of SMD type CERALOCK.
Q.Is there a recommended re-flow condition about SMD type CERALOCK?