Murata announces rugged BPM15 series of isolated DC-DC power modules

  • Power Products

3/17/2016

BPM15

Murata has announced the BPM15 Series of isolated DC-DC power modules from Murata Power Solutions, designed to deliver 15W of isolated output power from ±5V, ±12V, and ±15V outputs. This series provides a good balance between electrical performance, rugged mechanical design, and cost, while providing flexibility for power system engineers.

The BPM15 series address a growing demand for isolated DC/DC modules that accept 4:1 input ranges of 9-36V & 18-75V. These models have an isolation barrier that will withstand 1600VDC with a basic insulation system. The series also incorporates the latest PWM (Pulse Width Modulation) technology with SMT and automated assembly components.

The BPM15 is specified to operate over the temperature range of -40°C to +85°C providing the ideal modular power solution for extended environment and high-reliability industrial applications with little or no airflow.

The units are ruggedized and encapsulated in 1" x 1" x 0.40" high, five sided, shielded metal package designed to optimize thermal and mechanical performance and reliability. They will find applications in harsh environments including industrial, smart grid, data storage, networking, computing/server, and telecommunications.
“The BPM15 series of DC-DC converters, covering a Vin range from 9V to 75V, encapsulated in a rugged 1" x 1", five-sided shielded package, are ideal solutions for a wide variety of applications. Power systems engineers will benefit from the small size, high efficiency, and rugged packaging of the BPM15 series,” says Bill Smith, Director, Product Line Management, Murata Power Solutions. The BPM15 is certified to UL-60950-1, CSA-C22.2 No. 60950-1, IEC/60950-1, 2nd edition.

Sample quantities are now available.

Click here for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter