Digital PMBus™ compliant PoL converter with Dynamic Loop compensation to power FPGAs, ASICs, and Processors

  • Power Products

11/30/2016

Murata introduces the OKDL-T/60-W12, a 60 Amp, 95% efficient addition to the Murata Power Solutions OKD family of digitally controlled point of load (PoL) DC-DC converters. The OKDL-T/60 power module is ideally suited for FPGA and processor applications. The module is specified to operate over a Vin range of 4.5V to 14Vdc, and provides a user adjustable output in the range of 0.6V to 1.8VDC with an industry leading efficiency of 94.9%. The SMT/LGA module measures just 25.1 x 14.1 x 7.0mm, providing industry leading-power density for the most demanding applications.

This highly efficient, PMBus™ compliant POL module is delivered with a default firmware configuration suitable for a wide range of applications and is fully configurable to meet specific application requirements. The PMBus™ protocol provides full configuration and monitoring of the converter via a set of industry standard digital commands. The OKDL-T/60-W12 provides advanced power conversion management features such as Dynamic Loop Compensation (DLC). With DLC enabled the module will load the ideal loop compensation coefficients by detecting output parameters. See the data sheet for additional details. With all of the advanced features, high efficiency, and small SMT footprint, the OKDL-T/60-W12-xxx-C is an ideal solution for critical applications in networking, computing, and telecom systems. Other features include Current Sharing, Voltage Tracking, remote On/Off control, synchronization, and phase spreading control that reduces input capacitance requirements and reduces efficiency losses in the application.

The OKDL-T/60-W12-xxx-C is certified by AMP (Architects of Modern Power) to be gigaAMPTM compliant and multi-sourced with true plug-and-play compatibility. The module protection features include output short circuit, over power, over voltage, over temperature, and input under voltage. The modules are certified to UL/IEC 60950-1 and sample quantities are available from stock with production lead times of eight weeks with a forecast.

Click here for more information.

Features

  • Input voltage range of 4.5 to 14Vdc
  • 0.6 V–1.8 V output voltage range
  • High efficiency, typically 94.9% at 5Vin, 1.8Vout half-load
  • LGA Package: 25.1 x 14.1 x 7.0 mm (0.99 x 0.556 x 0.276 in)
  • Configuration and monitoring via PMBus™
  • Synchronization & phase spreading
  • Current sharing, voltage tracking and voltage margining
  • MTBF 50 Mhrs
  • Non-linear response for reduction of decoupling capacitor
  • Remote  on/off control and power good
  • Output short-circuit, output over voltage, and over temperature protection
  • Certified to UL/IEC 60950-1

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter