Air Conditioners

Aircon

Even greater energy savings and environmental and health compatibility are required by home electrical appliances. Low-loss and long-life ceramic capacitors and high efficiency power supply module from Murata help reduce the power consumption of these products. For Smart Home Appliances, our Ionizer module delivers air purification technology. The Ozonizer module delivers unique features such as  deodorization and sterilization while also maintaining the freshness and nutrition features of food products. In addition to those unique products, Murata's offering for appliance applications also includes Sensors, Wireless communications modules, and peripheral microcomputer parts.

SubTitleIconNo01 Sensor

SubTitleIconNo02 Sterilizing/Deodorizing

SubTitleIconNo03 CPU

SubTitleIconNo04 Display Panel/Buzzer

SubTitleIconNo05 Flap/Louver/Automatic Cleaner

SubTitleIconNo06 Motor Driver

Thermistors

SubTitleIconNo07 Power Supply

SubTitleIconNo08 Remote Controller/Connectivity

SubTitleIconNo09 Inverter/Motor Driver

Ceramic Resonators CERALOCK®

Thermistors

Murata Icon X General Purpose

Multilayer Ceramic Capacitors

Resin External Electrode Multilayer Ceramic Capacitors

Polymer Aluminum Electrolytic Capacitors

Chip Inductors (Chip Coils)

Chip Inductors (Chip Coils)

Chip Ferrite Beads

3 Terminal Capacitors

Feed Through Chip EMI Filters

See all

Chip Common Mode Choke Coils

Microwave Absorbers

Ferrite Cores

Thin Type Sandwich Cores

Small Energy Devices

NOTE

  • Bluetooth is a trademark or registered trademark of Bluetooth Sig, Inc.
  • Wi-Fi is a trademark or registered trademark of Wi-Fi Alliance.
  • Help