MYBSP series isolated DC-DC converters for PoE enable DC power supply of up to 25.5 W via an Ethernet cable.

An AC adapter or AC-DC converter is no longer required, which reduces wiring and also reduces work to install AC outlets



Examples of in-use network devices equipped with PoE


MYBSP series DC-DC converter mounting locations

Specifications


  PoE-PD  
  Features
  • Compliant to IEEE 802.3af or IEEE 802.3at 
  • Small and Low profile SMD type
  • Available at Ta=+85℃
  • Low EMI 
  • 2250Vdc Input-Output Isolation
  • No external capacitor
    (MYBSP0055AABF、MYBSP0122BABF、
    MYBSP0055AABFT、MYBSP0122BABFT)
Application
  • IoT gateway
  • Biometric authentication
  • Wireless access point
  • Security camera
  • Conference system
  • LED Lighting
  • IP phone
  • Digital Signage

                 
  Part Number MYBSP
0055AABFT

MYBSP
0122BABFT

MYBSP
0055AABF
MYBSP
0122BABF
MYBSP
01201ABF
MYBSP
00502ABF
*coming soon
 
  Output Voltage 5.0V 12V 5.0V 12V 12V 5V   
  Output Current
5.1A  2.125A 5.1A 2.125A 1A 2A  
  Output Power 25.5W
12W 10W  
  Efficiency 90.5%  92.5% 90.5% 92.5% 84.0% 80.0%  
  Operating Temp. Range
-40~+85℃
 
  Size
22.4 x 35.5 x 10.55mm
14.8 x 26 x 6.2mm  
  Standard
IEEE802.3at
IEEE802.3af  
  T2P(*1)
Available N/A  
  Adapter Oring(*2) Available N/A  
     
  *1: T2P is means Type 2 PSE Indicator. It transmits the type of PSE to an edge application like power good function.
  *2: Adapter Oring is function that AC-DC adapter is able to use as main power supply when it will connect with the output of PoE module.
     
  PoE for PSE(Power sourcing equipment)
 
  Features
  • 30w boost-up isolaed DC-DC converter
  • Small and Low profile SMD type
  • Input operate voltage 10.8 to 27v
  • Available at Ta=+85℃
  • 2250Vdc input-output isolation
  Application
  • Injector
  • Router
  • Splitter
  • Ethernet switch
  • Hub

       
  Part Number MYBSS054R6EBF
 
  Output Voltage 54V  
  Output Current
0.56A   
  Output Power 30W
 
  Efficiency 90.0%   
  Operating Temp. Range
-40~+85℃
 
  Size
22.4 x 35.5 x 8.9mm
 


         
  ▼Details page            
 

MYBSP0055AABFT

 

MYBSP0122BABFT

 

MYBSP0055AABF

 

MYBSP0122BABF

 
 

MYBSP01201ABF

 
 
     
 

MYBSS054R6EBF

             

Request free-of-charge samples