Laminated Type Lithium Ion Secondary BatteriesCamera & Game

Product Lineup

Please click Model Name for more information.

Chemical System(LCO, NCM, NCA)

*LCO= Lithium Cobalt Oxide, NCM= Nickel Cobalt Manganese, NCA= Nickel Cobalt Aluminum

Swipe left or right to change screens View in landscape mode.
Model Name Nominal
Voltage
(V)
Minimum
Capacity
(mAh)
Thickness
(mm)
Width
(mm)
Height
(mm)
Weight
(g)
Charging
Voltage(V)
Chemical System
(LCO, NCM, NCA)
US773038A12PDF 3.70 1,030 7.62 29.30 37.70 17.5 4.20 LCO
US533144N2SPDF 3.60 880 5.30 30.20 43.90 14.7 4.20 NCA
US783038E1SPDF 3.65 960 7.77 29.40 37.35 17.0 4.20 NCM
US613143N2YPDF 3.60 1,080 6.10 30.90 43.00 17.9 4.20 NCA
US523350N2YPDF 3.60 1,185 5.20 33.00 50.00 19.6 4.20 NCA

Lithium Batteries UN38.3 Test Summary
リチウム電池 UN38.3 テストサマリー
Lithium Batteries UN38.3 Test Summary

Swipe left or right to change screens View in landscape mode.

If you cannot find the model number, post to the Contact Form.

掲載のないモデル名については、お問い合わせフォームよりお問い合わせください。

有关未发布的型号名称,请通过咨询列表与我们联系。

Safety Data Sheet (SDS)
安全データシート(SDS)
安全数据表(SDS)

Swipe left or right to change screens View in landscape mode.