Micro BatteriesSR & LR High Drain

High Drain SR & LR batteries are ideal for high-performance medical devices that require large current loads for communication, lighting, camera, mechanical driving, etc.

Click here for details▼

SR & LR High Drain

Series Lineup

The following specific applications of the series lineup applies to consumer equipment and medical equipment GHTF Class A. (Application details)
Please contact us through our sales desk, agent, or trading company with whom you do business or our contact form about automotive equipment and medical equipment GHTF Class B/C-compatible products.

Swipe left or right to change screens View in landscape mode.
        
Part Number Data
sheet
Status Nominal
Capacity
Diameter
(inch)
Diameter
(mm)
Height
(inch)
Height
(mm)
Mass
(oz)
Mass
(g)
Nominal
Voltage
Operating
Temperature
Range
IEC (JIS)
SR927R Open PDF file In Production 45mAh 0.374inch 9.5mm 0.106inch 2.7mm 0.0247oz 0.70g 1.55V -10°C to 60°C SR57
SR44R Open PDF file In Production 150mAh 0.457inch 11.6mm 0.213inch 5.4mm 0.0776oz 2.2g 1.55V -10°C to 60°C SR44
LR44R Open PDF file In Production 150mAh 0.457inch 11.6mm 0.213inch 5.4mm 0.0705oz 2.0g 1.50V -10°C to 60°C LR44
  • *Data is not guaranteed, and is provided for reference purposes only.

Applications

Specific Applications
  • Consumer equipment: Products that can be used in consumer equipment such as home appliances, audio/visual equipment, communication equipment, information equipment, office equipment, and household robotics, and whose functions are not directly related to the protection of human life and property.
  • Medical equipment (GHTF Class A): Products that can be used in medical equipment regulated by Class A of the international classification class GHTF/IMDRF, and whose functions do not directly relate to the protection of human life and property.
Non-specific Applications

Automotive equipment and medical equipment GHTF Class B, C, and D, and applications described in the "Precautions for use" on this website.

* Please contact us through our sales desk, agent, or trading company with whom you do business or our contact form about automotive equipment and medical equipment GHTF Class B/C-compatible products.

Feature

  • Maximum pulse discharge current*1is approx. 3 times that of standard type!
    High Drain has approx. 3 times higher maximum pulse discharge current*1than the Standard type to support high peak current requirements.

*1Output current condition: Current ensuring min. 1.2 V at 23°C
[Maximum pulse discharge current to maintain min. 1.2V at 100ms upon DOD 0% (23°C)]

Feature
  • Compact and thin
    Ideal to support downsizing for wearable devices.
  • Excellent leakage resistance
    Murata's unique sealing structure, coupled with special sealing material treatment, contributes in excellent leakage resistance.

Video

Silver Oxide (SR) & Alkaline Manganese (LR) High Drain Batteries for Medical Devices

Murata offers SR Batteries&LR Batteries with excellent high-current discharge performance & high reliability to support medical device.