1. Low ESL
Since the equivalent series inductance (ESL) is low and excellent in high frequency characteristics, this capacitor is suitable for power supply decoupling of high-speed operation electronic equipment.
2. Contributes to a reduction in the number of components.
The number of components can be reduced by using low ESL capacitors, while maintaining functions equivalent to 2-terminal capacitor.
4. Compliance with AEC-Q200
As automotive equipment in the IVI category attains enhanced and more varied functionality, increasing demand for better processor performance and more compact equipment dimensions, 3-terminal low-ESL chip multilayer ceramic capacitors have started to be used in the automotive market as well to decouple processor power supplies.
This series is designed for use in Car Multimedia, Car Interior, Car Comfort application and General Electronic equipment. It is not appropriate for use in applications critical to passenger safety and car driving function (e.g. ABS,AIRBAG, etc.) . Please use the NFM**H series is in critical applications.
5. AEC-Q200 compliant (Grade1)
125°C product: Grade1.