CeramicCapacitorRHE Series

  • Complies with RoHs
  • REACH
  • AEC-Q200
  • Anti-noise
  • Deflectingcrack
  • Solderingcrack
Read more

150°C Operation Leaded MLCC for Automotive Powertrain/Safety Equipment

Can be used in environments around engines that exceed 125°C

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment

Features

1. Ideal for mounting by welding

This capacitor is ideal for mounting to metal bars by welding. The CP wire (solder coated Fe wire) is the standard material of the lead wire. The material can be changed to a Cu wire according to the welding material as required.

  • Example of Structure
  • Example of Welding

    <Example of Welding>

2. High reliability chip, compatible up to 150°C

3. Complies with AEC-Q200 standards required on-board

Specifications

Size(mm) 3.6x3.5mm - 5.5x7.5mm
Rated Voltage 25Vdc - 100Vdc
Capacitance 100pF - 22μF
Main applications Smooths power of ECU (ISS,EPS,etc.) and removes EMI noise Protects ECU sensor against surges Removes motor surges and EMI noise

Lineup

  • You can see the search result of the item you click on the capacitance chart.