Ceramic CapacitorSafety Certificates by Series

Certificates of the International Standard.

Chip Type

Swipe left or right to change screens View in landscape mode.
Series Type Part number Rated voltage Class Safety Certificates
GA3 Type GB GA3*****GB******** X2:250 Vac(r.m.s.) X2 Open PDF file
GA3 Type GD GA3*****GD******** 250 Vac(r.m.s.) - Open PDF file
GA3 Type GF GA3*****GF******** X1:250 Vac(r.m.s.)
Y2:250 Vac(r.m.s.)
X1/Y2 Open PDF file

For Automotive Metal Terminal

Swipe left or right to change screens View in landscape mode.
Series Type Part number Rated voltage Class Safety Certificates
KCA Type MF KCA*****MF****H01* X1:250 Vac(r.m.s.)/1000 Vdc
Y2:250 Vac(r.m.s.)/1000 Vdc
X1/Y2 Open PDF file

Resin molding SMD type

Swipe left or right to change screens View in landscape mode.
Series Type Part number Rated voltage Class Safety Certificates
DK1 Type EA DK1**EA*******BH01 X1:440 Vac(r.m.s.)/1500 Vdc
Y1:300 Vac(r.m.s.)/1500 Vdc
X1/Y1 Open PDF file
DK1 Type EA DK1**EA*******AH01 X1:440 Vac(r.m.s.)/1500 Vdc
Y1:250 Vac(r.m.s.)/1500 Vdc
X1/Y1 Open PDF file

For Automotive Resin molding SMD type

Swipe left or right to change screens View in landscape mode.
Series Type Part number Rated voltage Class Safety Certificates
EVA Type TF EVA*****TF******** X1:305 Vac(r.m.s.)/1500 Vdc
Y2:305 Vac(r.m.s.)/1500 Vdc
X1/Y2 Open PDF file

Lead Type

Swipe left or right to change screens View in landscape mode.
Series Type Part number Rated voltage Class Safety Certificates
DE1 Type RA DE1**RA*******Q01F X1:500 Vac(r.m.s.)
Y1:500 Vac(r.m.s.)
X1/Y1 Open PDF file
DE1 Type RA DE1**RA*******H01F X1:440 Vac(r.m.s.)
Y1:400 Vac(r.m.s.)
X1/Y1 Open PDF file
DE1 Type RA DE1**RA*******P01F X1:440 Vac(r.m.s.)
Y1:300 Vac(r.m.s.)
X1/Y1 Open PDF file
DE1 Type RA DE1**RA*******N01F X1:440 Vac(r.m.s.)
Y1:250 Vac(r.m.s.)
X1/Y1 Open PDF file
DE1 Type RB DE1**RB*******R01F X1:760 Vac(r.m.s.)
Y1:500 Vac(r.m.s.)
X1/Y1 Open PDF file
DE1 Type KX DE1**KX*******P01F X1:440 Vac(r.m.s.)
Y1:300 Vac(r.m.s.)
X1/Y1 Open PDF file
DE1 Type KX DE1**KX*******N01F X1:440 Vac(r.m.s.)
Y1:250 Vac(r.m.s.)
X1/Y1 Open PDF file
DE1 Type KX DE11XKX*******C05F X1:440 Vac(r.m.s.)
Y1:250 Vac(r.m.s.)
X1/Y1 Open PDF file
DE2 Type SA DE2**SA*******Y**F X1:440 Vac(r.m.s.)
Y2:400 Vac(r.m.s.)
X1/Y2 Open PDF file
DE2 Type SA DE2**SA*******X**F X1:300 Vac(r.m.s.)
Y2:300 Vac(r.m.s.)
X1/Y2 Open PDF file
DE2 Type SA DE2**SA*******T**F X1:300 Vac(r.m.s.)
Y2:250 Vac(r.m.s.)
X1/Y2 Open PDF file
DE2 Type KY DE2**KY*******U02F X1:250 Vac(r.m.s.)
Y2:300 Vac(r.m.s.)
X1/Y2 Open PDF file
DE2 Type KY DE2**KY*******M**F X1:250 Vac(r.m.s.)
Y2:250 Vac(r.m.s.)
X1/Y2 Open PDF file

For Automotive Lead Type

Swipe left or right to change screens View in landscape mode.
Series Type Part number Rated voltage Class Safety Certificates
DE6 Type KJ DE6**KJ******* X1:440 Vac(r.m.s.)
Y2:300 Vac(r.m.s.)
X1/Y2 Open PDF file
NOTE
  • This is a PDF file. Adobe Reader is required to view, print, or download this file.