GR4 Series

GR4 Series Chip Multilayer Ceramic Capacitors for Splitter Circuit of G-Fast, xDSL

  • General
  • Complied with RoHS
  • REACH
  • help

Chip Multilayer Ceramic Capacitors for Splitter Circuit of G-Fast, xDSL

Size 3.2x2.5mm / U2J Char. / DC630V
Meet with ITU-T K.20 Standard (Impulse Test: 1.5kV, 10x700usec, 10 times (+/-) )

Murata Icon X Features

1. For Splitter Circuit of G-Fast, xDSL

Ex) DPU Ex) Splitter circuit

2. Realized large capacity and small size while maintaining high withstand voltages by the multilayer structure.
Example of Structure
3. Dedicated for reflow soldering.
 

Murata Icon X Specifications

Size(mm) 3.2x1.6mm - 3.2x2.5mm
Rated Voltage 630Vdc
Capacitance 1000pF - 15000pF
Main applications Splitter Circuit of G-Fast, xDSL

Murata Icon X Lineup

You can see the search result of the item you click on the capacitance chart.