CeramicCapacitorNFM Series

  • Complied with RoHS
  • REACH
  • AEC-Q200
  • LowESL
  • Product suitable for noise suppression
Read more

3 Terminals Low ESL Chip Multilayer Ceramic Capacitors(EMI filter) for Automotive Powertrain/Safety Equipment

This is the most suitable Low ESL capacitors for noise measurement and power decoupling of power train and safety equipment.

Specific Applications

For the detail of specific applications, please refer to the following links or specification sheets.
Specific Applications Details
Precautions for use

Consumer equipment Industrial equipment Automotive infotainment/comfort equipment Automotive powertrain/safety equipment Medical equipment [GHTF A/B/C]
except for implant equipment
Implanted medical equipment or medical equipment [GHTF D]

Features

1. Low ESL

Since the equivalent series inductance (ESL) is low and excellent in high frequency characteristics, this capacitor is suitable for power supply decoupling of high-speed operation electronic equipment.

Low ESL

2. Contributes to a reduction in the number of components.

The number of components can be reduced by using low ESL capacitors, while maintaining functions equivalent to 2-terminal capacitor.

Contributes to a reduction in the number of components

4. Compliance with AEC-Q200

As automotive equipment such as ADAS and preventative safety systems for autonomous driving attains enhanced and more varied functionality, increasing demand for better processor performance and more compact equipment dimensions, 3-terminal low-ESL chip multilayer ceramic capacitors have started to be used in the automotive market as well to decouple processor power supplies.

Items General Purpose NFM_PC Series
Maximum operating temperature: 125°C
AEC-Q200 compliant NFM_HC/HK Series
Maximum operating temperature: 125°C
Test Method Test Method

Temperature
Cycle

Temperature Cycle:10 cycles

Temperature Cycle:1,000 cycles

Humidity
Humidity loading

<Humidity>
Test temperature:40±2°C
Test humidity:90~95%RH
Test time:500 hours

<Humidity loading>
Test temperature:85±2°C
Test humidity:80~85%RH
Test time:1,000 hours

Specifications

Size(mm) 1.0x0.5mm - 3.2x1.6mm
Rated Voltage 2.5Vdc - 100Vdc
Capacitance 220pF - 10μF
Main applications ADAS processor, Camera sensor, Radar, Lidar

Lineup

  • You can see the search result of the item you click on the capacitance chart.