LPWA ProductsType 1SJ LBAA0QB1SJ-686

The Type 1SJ (LBAA0QB1SJ-686) module is one of the smallest LoRaWAN™ modules in the industry.
This module has a lower power consumption and higher output than previous products.
Radio Law certification has already been obtained for major regions.
Equipped with US915, EU868, and AS923 band modem software, this module can be operated with AT commands.

Product Status

  • In Production
Read more
Product Type Module
Part.No LBAA0QB1SJ-686
LoRaWAN™ Channel Band US915, EU868, AS923
Chipset Semtech (SX1262) + STM (STM32L)
Modulation LoRa™ Modulation
Antenna External
Operating Temperature Range −40 to +85
Dimension 10.0 mm × 8.0 mm × 1.6 mm
Interface Voltage (Vdc for VIO) 3.3 Vdc
Supply Voltage min 2.2V for VDD_MCU, VDD_RF, VDD_TCXO
Supply Voltage max 3.6V for VDD_MCU, VDD_RF, VDD_TCXO
Transmit Mode Current 118mA @ 22dBm setting
Transmit Power Up to +21.5dBm
Receive Mode Current 15.5mA @ 125kHz BW
Receiver Sensitivity −135.5dBm @ 1% PER, 125kHz BW, SF=12
Host Interface UART
RoHS Compliant Yes
Technology LPWA
FCC/IC Certified FCC/IC "Reference" Certified

Series Overview

With just 10.0 mm × 8.0 mm × 1.6 mm, Murata developed the smallest LoRa module available in the world today.
Suitable for a wide range of high-volume applications where small size, long range, extended battery life, security and a competitive price point are requirements.

Based upon a second-generation Semtech SX1262 radio frequency IC (RFIC), the Type 1SJ-296 module is preprogrammed with a modem firmware that supports LoRaWAN™ US915, EU868, and AS923 band protocol and is easily controlled with AT commands from the Host MCU through UART interface.

Operating from a single supply rail (up to 3.9V DC), the Type 1SJ-686 module incorporates several low power modes that allow the real time clock (RTC) to operate while drawing a typical current of just 1.3µA.
This enhanced current consumption allows devices based upon Murata’s module to operate for years from a single battery.

The resin mold package provides physical ruggedness, allowing the module to operate across the temperature range -40ºC to +85 ºC.

The new Type 1SJ LoRa module will help designers to develop solutions that meet the most demanding requirements, especially in areas such as asset tracking, utilities, agriculture, smart cities, smart buildings, industrial and other IoT applications.

Sample quantities of the new module, along with a full evaluation kit are available with immediate effect.

Block Diagram

Technical Support

Application Guide

Standard examples of application

Typical applications for this module includes smart metering, wearables, tracking, M2M and internet of things (IoT) edge nodes.
Accomodating a wide range of temperature.
IoT Business Cases, which presents a number of new IoT application concepts, is available for download.