LPWA ProductsLoRa (LoRaWAN) Modules

Murata is a member of the LoRa Alliance™ and has worked with STMicro and Semtech to design a low-cost, compact LoRaWAN™ module that supports a variety of sensors and long-range wireless protocols.
Murata's CMWX1ZZABZ modules are pre-certified in accordance with the Radio Law to operate in the 800-900 MHz Industrial, Scientific and Medical (ISM) band and can operate in many regions of the world. The LoRa platform provides hardware and software for this fully-verified module.

LoRa (LoRaWAN) Features

Long-range communication enables building of networks even in mountainous areas

LoRaWAN is a standard developed by the non-profit organization LoRa AllianceTM. LoRa AllianceTM members include many IoT companies from around the world. LoRaWAN uses the unlicensed band signals of the sub-gigahertz band that does not require a license (around 900 MHz. 920 MHz in Japan), and its maximum packet size is 256 bytes and its speed is 200 to 10 kbps. An additional feature is that its high noise immunity makes it highly sensitive to radio waves from devices connected to a wireless network.
This enables LoRaWAN to act as a specialized long-range technology to send and receive data not only in urban areas, but also in mountainous areas and on remote islands.
Murata's Low Power Wide Area (LPWA) wireless modules are the industry's smallest modules, enabling the design of a wide range of compact end devices. LoRaWAN is also certified by the LoRa AllianceTM.

LoRaWAN is a standard developed by the non-profit organization LoRa AllianceTM. LoRa AllianceTM members include many IoT companies from around the world. LoRaWAN uses the unlicensed band signals of the sub-gigahertz band that does not require a license (around 900 MHz. 920 MHz in Japan), and its maximum packet size is 256 bytes and its speed is 200 to 10 kbps. An additional feature is that its high noise immunity makes it highly sensitive to radio waves from devices connected to a wireless network.
This enables LoRaWAN to act as a specialized long-range technology to send and receive data not only in urban areas, but also in mountainous areas and on remote islands.
Murata's Low Power Wide Area (LPWA) wireless modules are the industry's smallest modules, enabling the design of a wide range of compact end devices. LoRaWAN is also certified by the LoRa AllianceTM.

Communication System
Frequency Band 900 MHz band
Frequency Width 125 kHz
Specifications Open specifications
License Unlicensed
Transfer Rate (Upstream) Approx. 50 to 250 bps
Transfer Rate (Downstream) Approx. 50 to 250 bps
Communication Range (Radius) From several kilometers to several tens of kilometers

*Frequency Band EU: 868 MHz, U.S.: 900-920 MHz, Asia: 920 MHz

Communication Range
Power Consumption
Global
Communication Direction
Cloud Connectivity

LoRa (LoRaWAN) Modules: Product Information

  • LBAA0QB1SJ

    Type 1SJ
    The LBAA0QB1SJ module is one of the smallest LoRaWAN™ modules in the industry. This module has a lower power consumption and higher output than previous products. Radio Law certification has already been obtained for major regions.

  • CMWX1ZZABZ

    Type ABZ
    The CMWX1ZZABZ module is a LoRaWAN™ module that operates in many regions and operator networks around the world. Radio Law certification has already been obtained for major regions.
    This module can also support Sigfox by modifying the software.

The flow of operations for LoRa (LoRaWAN) deployment and for obtaining the evaluation kit are shown here.

You can search for LoRa (LoRaWAN) products by comparing specifications.