Outline of EMI Suppression Filters (EMC and Noise Suppression)Recommended chip ferrite beads

Lineup of Ferrite Beads That Support Large Currents up to 20A

We have assembled a lineup of ferrite beads that support large currents as measures against power line noise. In particular, we recommend our BLE32S series, which supports currents up to 20A, the BLM31SN series, which supports currents up to 12A, and other similar series as products for power circuits that handle large currents not supported by existing chip ferrite beads. Moreover, we have also prepared the BLM18SP and other series as a lineup of small products.

※Click the product name or graph to jump to the recommended product characteristics list.

Swipe left or right to change screens View in landscape mode.
Lineup of Ferrite Beads That Support Large Currents up to 20A

The recommended product characteristics list

Swipe left or right to change screens View in landscape mode.
Size code Part Number Stock Check Impedance
@100MHz[ohm]
DCR
(ohm Max.)
Rated Current
(mA)
T size
(mm Max.)
1005mm
(0402inch)
BLM15PX330B□1 33 0.022 3000 0.55
BLM15PX330S□1 33 0.022 3000 0.55
BLM15PX600B□1 60 0.032 2500 0.55
BLM15PX600S□1 60 0.032 2500 0.55
BLM15PX800B□1 80 0.038 2300 0.55
BLM15PX800S□1 80 0.038 2300 0.55
BLM15PX121B□1 120 0.055 2000 0.55
BLM15PX121S□1 120 0.055 2000 0.55
BLM15PX181B□1 180 0.09 1500 0.55
BLM15PX181S□1 180 0.09 1500 0.55
BLM15PX221B□1 220 0.1 1400 0.55
BLM15PX221S□1 220 0.1 1400 0.55
BLM15PX331B□1 330 0.15 1200 0.55
BLM15PX331S□1 330 0.15 1200 0.55
BLM15PX471B□1 470 0.2 1000 0.55
BLM15PX471S□1 470 0.2 1000 0.55
BLM15PX601B□1 600 0.23 900 0.55
BLM15PX601S□1 600 0.23 900 0.55
Size code Part Number Stock Check Impedance
@100MHz[ohm]
DCR
(ohm Max.)
Rated Current
(mA)
T size
(mm Max.)
1608mm
(0603inch)
BLM18SN220T□1 22 0.004 8000 0.75
BLM18SP300S□1 30 0.008 6000 0.95
BLM18SP101S□1 100 0.022 3700 0.95
BLM18SP221S□1 220 0.04 2800 0.95
BLM18SP601S□1 600 0.14 1500 0.95
BLM18SP102S□1 1000 0.185 1200 0.95
Size code Part Number Stock Check Impedance
@100MHz[ohm]
DCR
(ohm Max.)
Rated Current
(mA)
T size
(mm Max.)
2012mm
(0805inch)
BLM21SN300S□1 30 0.004 8500 1.05
BLM21SP700B□1 70 0.009 6000 1.05
BLM21SP700S□1 70 0.009 6000 1.05
BLM21SP111B□1 110 0.013 5000 1.05
BLM21SP111S□1 110 0.013 5000 1.05
BLM21SP181B□1 180 0.02 4000 1.05
BLM21SP181S□1 180 0.02 4000 1.05
BLM21SP331B□1 330 0.04 2800 1.05
BLM21SP331S□1 330 0.04 2800 1.05
BLM21SP471B□1 470 0.05 2500 1.05
BLM21SP471S□1 470 0.05 2500 1.05
BLM21SP601B□1 600 0.06 2300 1.05
BLM21SP601S□1 600 0.06 2300 1.05
BLM21SP102B□1 1000 0.12 1600 1.05
BLM21SP102S□1 1000 0.12 1600 1.05
Size code Part Number Stock Check Impedance
@100MHz[ohm]
DCR
(ohm Max.)
Rated Current
(mA)
T size
(mm Max.)
3216mm
(1206inch)
BLM31SN500B□1 50 0.0016 12000 1.3
BLM31SN500S□1 50 0.0016 12000 1.3
BLM31KN121B□1 120 0.009 4000 1.8
BLM31KN121S□1 120 0.009 6000 1.8
BLM31KN271B□1 270 0.016 3000 1.8
BLM31KN271S□1 270 0.016 4500 1.8
BLM31KN471B□1 470 0.02 2700 1.8
BLM31KN471S□1 470 0.02 4000 1.8
BLM31KN601B□1 600 0.038 2000 1.8
BLM31KN601S□1 600 0.038 2900 1.8
BLM31KN801B□1 800 0.05 1700 1.8
BLM31KN801S□1 800 0.05 2500 1.8
BLM31KN102B□1 1000 0.075 1400 1.8
BLM31KN102S□1 1000 0.075 2000 1.8
Size code Part Number Stock Check Impedance
@100MHz[ohm]
DCR
(ohm Max.)
Rated Current
(mA)
T size
(mm Max.)
3225mm
(1210inch)
BLE32SN120B□1 12 0.0006 20000 2.2
BLE32SN120S□1 12 0.0006 20000 2.2
BLE32PN260S□1 26 0.0016 10000 1.6
BLE32PN300S□1 30 0.0016 10000 2.2

Lineup of Chip Ferrite Beads

Prepared a wide lineup that can be used to select the optimum components that match rated current ranges and noise frequency ranges.

Swipe left or right to change screens View in landscape mode.
Lineup of Chip Ferrite Beads