Outline of EMI Suppression Filters (EMC and Noise Suppression)Block Type EMI Suppression Filter (EMIFIL)

BNX Series

Is a high current, noise measures in a wide frequency band in one product is possible. It is a super high performance noise filter of SMD type. It is most suitable for noise suppression in DC power line. You can use it to communication equipment and FA equipment.

Block Type EMIFIL
Insertion Loss CharacteristicsInsertion Loss Characteristics

High insertion loss at wide frequency range.

Swipe left or right to change screens View in landscape mode.
Part Number Type and Appearance Rated Voltage (Vdc) Rated Current (Adc) Insertion Loss (dB)
BNX002-11
Standard Type  BNX Standard Type W12 x D11 x
 H12.5 / H13
50 10 40dB min.
1MHz to 1GHz
BNX003-11
High Rated Voltage
150 10 40dB min.
5MHz to 1GHz
BNX005-11
High Rated Voltage
50 15 40dB min.
1MHz to 1GHz
BNX012-01
Lower Profile  BMX Lower Profile W12 x D11 x H8
50 15 40dB min.
1MHz to 1GHz
BNX012H01
Automotive
50 15 40dB min.
1MHz to 1GHz
BNX016-01 25 15 40dB min.
100kHz to 1GHz
BNX022-01
SMD Type  BNX SMD Type L12.1 x W9.1 x
T3.1 /T3.5
50 20 35dB min.
1MHz to 1GHz
BNX023-01 100 20 35dB min.
1MHz to 1GHz
BNX024H01
Automotive
50 20 35dB min.
100kHz to 1GHz
BNX025H01
Automotive
25 20 35dB min.
50kHz to 1GHz
BNX026H01
Automotive
50 20 35dB min.
50kHz to 1GHz
BNX027H01
Automotive
16 20 35dB min.
40kHz to 1GHz
BNX028-01 16 20 35dB min.
30kHz to 1GHz
BNX029-01 6.3 20 35dB min.
15kHz to 1GHz