Murata introduces common mode noise filter for USB3.0/3.1

  • Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)

8/21/2017

This product has been discontinued. (*Updated on Jun 24, 2022)

murata_NFP0QSN,NFP0QHB_HS2,NFP0QSB132HL2

Overview

Murata Manufacturing Co., Ltd. has introduced the NFP0QHB series common mode noise filter for high speed differential interface “USB*1 3.0/3.1.”   This product started mass production in August 2017.
  

Background

USB is used as an interface between internal and external components with mobile devices. There is an increasing need to transfer high resolution video and streaming data from mobile devices to PCs and televisions, and so adoption of USB 3.0 (5Gbps) and 3.1 (10Gbps) is advancing as a  high speed differential interface for mobile devices.
A product with high cut-off frequency (fc) is needed for a common mode noise filter as a noise suppression measure for USB 3.0/3.1, and at this time Murata is introducing the NFP0QHB242/372/542HS2  in the 025020 inch size with suitable cut-off frequency of  8.5GHz or greater.
  

Product site URL

NFP0QHB series
See the series lineup here

List of common mode “choke coils/noise filters” recommended by application
  

Terminology

*1. USB: Universal Serial Bus

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter