Murata introduces common mode noise filter for MIPI D-PHY ver. 1.2

  • Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)

8/28/2017

This product has been discontinued. (*Updated on Jun 24, 2022)

murata_NFP0QSN,NFP0QHB_HS2,NFP0QSB132HL2

Overview

Murata Manufacturing Co., Ltd. has introduced the NFP0QSB132HL2 common mode noise filter for the highspeed differential interface “MIPI*1  D-PHY ver. 1.2.”  This product started mass production in August 2017.
  

Background

In mobile devises, MIPI is used as an internal interface between application processors and modules such as camera modules and display modules. Increasing use of high resolution cameras as well as displays with high brightness and high contrast, has resulted in greater need for high speed transfer of large amounts of data, and the adoption of the MIPI D-PHY ver. 1.2 (2.5Gbps) high speed differential interface continues for this reason.

A product with high cut-off frequency (fc) is needed for a common mode noise filter as a noise suppression measure for MIPI D-PHY ver. 1.2, and at this time Murata is introducing the “NFP0QSB132HL2” in the 025020 inch size with suitable cut-off frequency of 7.5GHz
  

Product site URL

NFP0QSB132HL2
For product details, click here.

List of common mode “choke coils/noise filters” recommended by application
  

Terminology

*1. MIPI: Mobile Industry Processor Interface

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter