Murata improves performance of ceramic ESD device series by 20%

  • Noise Suppression Products / EMI Suppression Filters / TVS Diodes (ESD Protection Devices)

6/26/2015

Murata Manufacturing Co., Ltd.
President/Statutory Representative Director:
Tsuneo Murata

Murata announced it has increased the performance of it’s LXES ceramic ESD protection device series by 20% compared to the peak voltage performance characteristic of previous models. Murata’s ceramic protection devices use the gap between two electrodes as a discharge element. By narrowing the gap between the electrodes the dielectric strength of the ceramic becomes weaker when high voltages up to 8KV are repeatedly applied. In order to overcome this weakness Murata has applied it’s many years of ceramic technology expertise in order to fabricate a multi-layer ceramic technology that can offer low voltage ESD protection together with the dielectric strength to withstand continued high voltage discharge. Bringing the voltage protection down by typically 20% the new LXES15AAA1-153 and LXES03AAA1-154 devices bring a level of ESD protection performance that is equivalent to that of a silicon-based transient voltage suppression device (TVS) but with a ultra-low capacitance. Such TVS ESD protection devices are not able to achieve the performance characteristics available with these new ceramic devices.

The LXES series now offers ESD protection according to the internationally recognized IEC61000-4-2 Level 1 standard at low voltage and low peak voltage levels. They also offer superior stability characteristic when exposed to repeated ESD. 

Typical applications include providing ESD protection for the interfaces of many electronic systems. Other applications include use on antenna terminals for GPS, Wi-Fi and LTE wireless communications products, high speed signal lines for USB and HDMI, and use on external interfaces of touch panels, monitors, buttons and switches.

The LXES15AAA1-153 is supplied in a 1005 size package and the LXES03AAA1-154 is in 0603 size.
Operating temperature is across the wide range from -40 to + 85 degrees C

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter