Murata’s 2.4GHz-band wireless communication module certified ISA100 Wireless compliant

  • Wireless Connectivity Platforms

7/21/2016

Murata Manufacturing Co., Ltd.
President/Statutory Representative Director:
Tsuneo Murata

Overview

Murata Manufacturing Co., Ltd. has announced that its 2.4 GHz-band wireless communication module, LBBA0ZZ1EU, has been certified to be ISA100 Wireless™ compliant. Mass production started in May 2016.

Background

In use at manufacturing plants are many and varied kinds of field devices for measuring temperatures, pressures, levels (of liquids), gas concentrations, and vibration, among others. In terms of the communication between these kinds of field devices and the systems that are used for monitoring and control, there has been a rising demand to collect larger amounts of data at the plants as a result of the increasing awareness of the desirability to enhance productivity and ensure safety. As such, there is a rising demand for field wireless devices that can be put into place with ease and that open the door to lowering the construction and installation costs over those of wired systems.
Teaming up with Yokogawa Electric Corporation, which was the first company in the world to develop and market field wireless system devices and field wireless devices compliant with the ISA100 Wireless™ standard, and engaging in a joint effort that included the granting of a license for a software stack from the company, Murata has been implementing the development of communication modules that are installed in field wireless devices for some time. Now, it successfully launches a 2.4 GHz-band wireless communication module compliant with the ISA100 Wireless™ standard that was drawn up to reflect the needs of industrial market users. This communication module makes it easier to introduce field wireless systems into manufacturing plants. Looking ahead, Murata will contribute to establishing wireless communications networks in manufacturing plants and to improving productivity by supplying its module globally to field wireless device manufacturers and sensor manufacturers.

Features

The optimization of its circuit design enables the module to feature a compact size and to save power. Furthermore, teaming up with Yokogawa Electric Corporation, which was the first company in the world to develop and market field wireless system devices and field wireless devices compliant with the ISA100 Wireless™ standard, and engaging in a joint effort that included the granting of a license for a software stack from the company, Murata has achieved specifications for the module that deliver the high levels of quality and reliability that are required in the industrial market and that make it easier for the module to be incorporated in users’ equipment.

Sample part number

LBBA0ZZ1EU-TEMP

For more information, please visit our product page /en-us/products/connectivitymodule

Terminology

*ISA100 Wireless™, or ISA 100.11a, is an industrial wireless networking technology standard established by the International Society of Automation (ISA) Standards Committee. Features include high reliability, diverse applications, and network extendibility and high compatibility with wired communication standards such as FOUNDATION™ fieldbus, HART®, PROFIBUS. In September 2014, it was approved by the International Electrotechnical Commission (IEC) as the IEC 62734 international standard, which was then issued in October of the same year.

*The names of the companies, organizations, products, etc. mentioned in this news release are the registered trademarks or trademarks of the companies or organizations concerned.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter