Active Oxygen Module (Ozonizers)

This highly reliable and highly safe ozonizer module uses Murata’s exclusive high-voltage circuit, insulation technology and generator structure design utilizing creepage discharge on the board surface to generate ozone more stably and efficiently.
The module structure featuring the drive power supply wired to the ion generator provides a high degree of design freedom when incorporating the module into the finished product.

Murata Icon X Product Lineup

MHM5 series
(DC input series)

Murata Icon X Technical Reference

This is reference data obtained under specific conditions. It is not intended as a guarantee of effectiveness.