Phase ShifterFor Bluetooth®/Wi-Fi®/Zigbee®

Phase Shifter for Bluetooth®/Wi-Fi®/Zigbee®
Use: available in 2.5GHz operating frequencies
Size: 1.0 × 0.5mm

Series Lineup

Swipe left or right to change screens View in landscape mode.
Part Number Package size
(L × W × T)
(mm)
Pass Band
(MHz)
Insertion Loss
at 25degC
(dBmax)
Insertion Loss at
-40 to +85degC
(dBmax)
Phase Shift in BW
(degree)
1.0×0.5×0.4 2400 - 2500 0.48 0.53 94.5 ± 5.5° at 2400.00 MHz
90.0 ± 5.5° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.45 0.50 79.0 ± 5.5° at 2400.00 MHz
75.0 ± 5.5° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.45 0.50 63.5 ± 5.0° at 2400.00 MHz
60.0 ± 5.0° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.40 0.45 48.0 ± 5.0° at 2400.00 MHz
45.0 ± 5.0° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.38 0.43 32.5 ± 5.0° at 2400.00 MHz
30.0 ± 5.0° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.35 0.40 17.0 ± 5.0° at 2400.00 MHz
15.0 ± 5.0° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.22 0.27 -14.5 ± 5.0° at 2400.00 MHz
-15.0 ± 5.0° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.25 0.30 -29.0 ± 5.0° at 2400.00 MHz
-30.0 ± 5.0° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.25 0.30 -43.0 ± 5.0° at 2400.00 MHz
-45.0 ± 5.0° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.35 0.40 -57.0 ± 5.0° at 2400.00 MHz
-60.0 ± 5.0° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.38 0.43 -71.0 ± 5.5° at 2400.00 MHz
-75.0 ± 5.5° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.42 0.47 -86.0 ± 5.5° at 2400.00 MHz
-90.0 ± 5.5° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.55 0.65 -100.0 ± 5.5° at 2400.00 MHz
-105.0 ± 5.5° at 2500.00 MHz
1.0×0.5×0.4 2400 - 2500 0.55 0.65 -114.5 ± 5.5° at 2400.00 MHz
-120.0 ± 5.5° at 2500.00 MHz