Data Center & Open ComputeAccessories

By-Pass Unit

It does not provide ATS functionality.
You will need this By-Pass Unit and Blanking Panel when using the MWOCES-192-A.

Series Lineup

  • *Click the part number to download a data sheet.
  • *Click images to view a larger photo.
Swipe left or right to change screens View in landscape mode
Part Number Appearance Status Input Cfg. Applicable Shelf Dim.
(W×L×H mm)
Weight
(kg)
Operating
Temp. (°C)
MWOC-ATS-3
In Production
3 Phase Delta MWOCES-192-A 66.8×505.8×40 0.96 0 to 40

Blanking Panel for Power Shelf

Panel for closing unused PSU and By-Pass Unit slots in the power shelf.
Prevents the circulation of hot air and prevents deterioration of cooling efficiency.

Series Lineup

  • *Click the part number to download a data sheet.
  • *Click images to view a larger photo.
Swipe left or right to change screens View in landscape mode
Part Number Appearance Status Applicable Place Applicable Shelf Weight (kg)
MWOCP74-B
In Production
Slot for MWOCP74-3000-A-RM For 12V output Power Shelf 0.09
MWOC-ATS-B
In Production
Slot for MWOC-ATS-* MWOCES-192-A 0.12
MWOCP68-B
In Production
Slot for MWOCP68-3600-B-RM
and
MWOCP68-3600-D-RM
MWOCES-191-M-B
MWOCES-211-P-C
0.12

Blanking Panel for Battery Shelf

Blanking Panel for Battery Shelf Panel for closing unused BBU and BCU slots in the battery shelf.
Prevents the circulation of hot air and prevents determinatin of cooling efficiency.

Series Lineup

  • *Click the part number to download a data sheet.
  • *Click images to view a larger photo.
Swipe left or right to change screens View in landscape mode
Part Number Appearance Status Applicable Place Weight (kg)
MWBBU118-B
In Production
Slot for MWBBU118-4000-A-B 0.34
MWBB-BCU-B
In Production
Slot for MWBB-BCU-1 0.07