1. FiltersCeramic Filters (CERAFIL®)Ceramic Traps

TPSKA6M50B00-R3

  • Production Start Date : 9/1/2001
  • Last Time Buy Date : 9/30/2021
  • Date of Discontinuation : 3/31/2022

Appearance & Shape

Murata Icon X Specifications

Center Frequency 6.500MHz
Attenuation(min.) 35dB
30dB Stop Bandwidth 70kHz (min.)
Ripple(max.) 0.5dB
Area of Ripple [0 to 6MHz]
Elements 1
Shape SMD
Operating Temperature Range -20℃ to 80℃
Mass 133.68mg

Murata Icon X Features

SMD ceramic trap TPSKA_B is a small and thin SMD trap sealed with a metal cap. Recommended for LCD-TVs, and small and thin tuners.

Features
1. High attenuation and high performance group delay time
2. Small and thin package
3. Reflow-solderable

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-R3 330mm Embossed Tape 3000