Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape SMD
Elements 2
Center Frequency 10.700MHz
Nominal Center Value Yes
3dB Bandwidth fn±45kHzmin.
Stop Bandwidth 560kHz
Area of Stop Bandwidth [within 20dB]
Spurious Attenuation 30dB[within 9MHz to fn]
Insertion Loss 8.0dBmax. [at fn](at minimum loss point)
Ripple 1.0dBmax.(at minimum loss point)
Input/Output Impedance 330Ω
Mass 65mg

Murata Icon X Features

SFECF10M7 series for FM receivers are small, high-performance and super thin (1.4mm max.) filters. The piezoelectric element is sandwiched by the ceramics substrate. They have 1.4mm max. thickness and a small mounting area (3.45x3.1mm). SFECF series and CDSCB series (MHz Discriminator) enable customers to make VICS/RKE/TPMS set very thin
and small.

Features
1. The filters are mountable by automatic placers.
2. They are slim, at only 1.4mm max. thickness, and have a small mounting area (3.45x3.1mm) enabling flexible PCB design.
3. Various bandwidths are available. Select a suitable type in accordance with the desired selectivity.
4. Operating Temperature Range: -20 to +80 (degrees C), Storage Temperature Range: -40 to +85 (degrees C)

Murata Icon X Applications

Other Usage

Communication Equipment/Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Embossed Tape 2000