1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLM15AG601SN1#

BLM15AG601SN1#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BLM15AG601SN1B BLM15AG601SN1D BLM15AG601SN1J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in inch) 0402
Length 1.0mm
Length Tolerance ±0.05mm
Width 0.5mm
Width Tolerance ±0.05mm
Thickness 0.5mm
Thickness Tolerance ±0.05mm
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.001g
Number of Circuit 1
Rated Current (at 125℃) 300mA
DC Resistance(max.) 0.52Ω
Impedance (at 100MHz) 600Ω
Impedance (at 100MHz) Tolerance ±25%
Size Code (in mm) 1005

Murata Icon X Features

The chip ferrite beads BLM series is designed to
function nearly as a resistor at noise frequencies,
which greatly reduces the possibility of resonance and
leaves signal wave forms undistorted.
BLM series is effective in circuits without stable
ground lines because BLM series does not need a
connection to ground.
The nickel barrier structure of the external
electrodes provides excellent solder heat resistance.
BLM_A series generates an impedance from the
relatively low frequencies. Therefore BLM_A series is
effective in noise suppression in a wide frequency
range (30MHz to several hundred MHz).

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
D 180mm Paper Tape 10000
J 330mm Paper Tape 50000

Download a PDF file of this page