1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersCFULA455KG1Y-B0

CFULA455KG1Y-B0

  • Production Start Date : 1/1/1995
  • Last Time Buy Date : 3/31/2018
  • Date of Discontinuation : 6/30/2018

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape Lead
Elements 4
Center Frequency 455.0kHz
Center Frequency Tolerance ±1kHz
Nominal Center Value No
6dB Bandwidth fn±4.5kHzmin.
Stop Bandwidth 15.0kHz
Area of Stop Bandwidth [within 40dB]
Stop Band Attenuation 23dB[within fn±100kHz]
Insertion Loss 10.0dB[at minimum loss point]
Ripple 1.0dB[within fn±3kHz]
GDT Deviation 20.0μs[within fn±3kHz]
Input/Output Impedance 2000Ω
Mass 1018mg

Murata Icon X Features

CFULA_Y series are high selectivity ceramic filters, which consist of 4 ceramic elements connected in a ladder form.
They are most suitable for digital communications and cellular phones because of their improved GDT characteristics.

Features
1. High selectivity
2. A variety of bandwidths are available.
3. Excellent GDT characteristics are available within pass bandwidth.
4. Easily mounted on a printed circuit board
5. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-B0 Bulk 200