1. BatteriesMicro Batteries

CR2450W-HO5

The Heat-resistant lithium coin batteries support wider operating temperature -40 to +125 °C and are ideal for devices used in severe temperature environments such as TPMS etc.

Appearance & Shape

Murata Icon X Specifications

Battery type Coin Manganese Dioxide Lithium Batteries
Nominal Voltage 3.0V
Nominal Capacity 550mAh
Recommended Continuous Discharge Current 1mA or less
Operating Temperature Range -40℃ to 125℃
Diameter (inch) 0.965inch
Diameter (mm) 24.5mm
Height (inch) 0.197inch
Height (mm) 5mm
IEC (JIS) CR2450
Mass (oz) 0.243oz
Mass (g) 6.9g

Murata Icon X Features

• Lightweight, High Voltage and High Energy Density
The battery voltage is 3V, almost double that of normal alkaline or manganese batteries. This means that the number of batteries required for equipment can be halved for maximum space saving and weight reduction.

• Excellent Discharge Characteristics
Voltage characteristics remain stable even for a long period of discharge, greatly improving the reliability of equipment that uses the battery. Such equipment is also maintenance-free (battery replacement is seldom required).

• Outstanding Temperature Characteristics
Murata's original organic electrolyte provides superb characteristics over a wide range of temperature from low to high.
-40 to +85 degrees C (Extended temperature)  -40 to +125 degrees C (Heat-resistant)

• Excellent Leakage Resistance
The newly developed battery construction and electrolyte ensure maximum leakage resistance over a long span of time.

• Excellent Long-Term Reliability
Carefully selected active materials are used for the active material as well as for the electrolyte. These materials are sealed by Murata's innovative technology to minimize battery self-discharge. The annual self-discharge rate at room temperature and normal humidity is less than 1% of the nominal capacity.

• UL Approved Parts
Sony's Coin Manganese Dioxide Lithium Batteries are approved by UL. (UL1642 File No. MH12566)

• RoHS  directive / European Directives
This product does not contain Mercury(Hg), Cadmium(Cd), nor Lead(Pb), and conforms to EC regulation values. (Directive 2006/66/EC, 2013/56/EU)
Battery pack are excluded from RoHS directive (DIRECTIVE 2011/65/EU OF THE EUROPEAN PARLIAMENT AND OF THE COUNCIL of 8 June 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment).

Murata Icon X Applications

Other Usage

●Automotive ・TPMS(Tire Pressure Monitoring System) ・Toll collection device ●IoT/Others ・Factory Automation Instruments ・Smart meters ・Tracking devices

Download a PDF file of this page

Related Products

Specification data is not guaranteed, and is provided for reference purposes only.