Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial equipment except for transportation & facility & energy equipment,Medical equipment [GHTF A/B],Mobile Electronics

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Ceramic Resonator (CERALOCK)
Series CSTLS_G
Frequency 4.194MHz
Frequency Tolerance +/-0.50% max.
Operating Temperature Range -20℃~80℃
Frequency Shift by Temperature -0.40 to +0.20%
Frequency Aging +/-0.20% max.
Resonant Impedance (R1) 30ohm max.
Built-in Load Capacitance(CL1/CL2) 47pF
Shape Lead
Wash Not available
L x W (size) 9.0x6.0mm
Mass 126.13mg

Murata Icon X Features

MURATA's ceramic resonator, CERALOCK has been widely applied as the most suitable component for clock oscillators in a broad range of microprocessors.
The CSTLS series can be used in the design of oscillation circuits not requiring external load capacitors, enabling both high-density mounting and cost reduction.

Features
1. Oscillation circuits do not require external load capacitors. There is some variation in capacitance values applicable to various IC.
2. Stable over a wide temperature range.
3. Compact, lightweight and exhibit superior shock resistance performance.
4. Enable the design of oscillator circuits requiring no adjustment.
5. Cost-effective and reliable availability.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk 500

Download a PDF file of this page

Details