1. Product SearchInductorsDFE32CAH1R0MR0#

DFE32CAH1R0MR0#

“#” at the end indicates the package specification code.

1210 (3225) inch (mm) size, Large Current, Low DC Resistance Type

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
DFE32CAH1R0MR0L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

L size 3.2±0.3mm
W size 2.5±0.3mm
T size 2.0mm
Size code inch (mm) 1210 (3225)
Inductance 1μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 5900mA(Max.) / 8100mA(Typ.)
Rated current (Itemp) (Based on Temperature rise) 4100mA(Max.) / 6200mA(Typ.)
Max. of DC resistance 0.022Ω
DC resistance 0.015Ω(Typ.)
Operating Temperature Range (Self-temperature rise is included) -55℃ to 150℃
Class of magnetic shield Shielded(Metal Alloy)
Brand Murata
Series DFE32CAH_R0

Murata Icon X Notices

The saturation allowable DC current value is specified when the decrease of the initial Inductance value at 30%. When a rated current (based on Temperature rise) is applied, the temperature rise due to self-heating of the product is 40℃ or less. Keep the product temperature (ambient temperature + self-heating) below 150℃. The rated current value is the smaller of the rated current (based on Inductance change) or the rated current (based on Temperature rise). It can be considered for use with DCDC converters with a maximum voltage of 40 V or less.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.0913g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page