1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLM0NSB120HY2#

DLM0NSB120HY2#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
DLM0NSB120HY2B DLM0NSB120HY2D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer Electronics - Differential Transmission,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment,USB2.0,USB3.1 Gen1,USB3.1 Gen2,MIPI D-PHY Ver1.1,MIPI D-PHY Ver1.2,MIPI M-PHY Ver3.1,HDMI 1.4b,HDMI 2.0,Displayport 1.4,HDMI 2.1

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 0806
Size Code (in inch) 03025
Length 0.85mm
Length Tolerance ±0.05mm
Width 0.65mm
Width Tolerance ±0.05mm
Thickness 0.45mm
Thickness Tolerance ±0.05mm
Common Mode Impedance (at 100MHz) 12Ω
Common Mode Impedance (at 100MHz) Tolerance ±5Ω
Rated Current 160mA
Derating of Rated Current No
Rated Voltage 5Vdc
Withstanding Voltage 12.5Vdc
DC Resistance(max.) 1.5Ω
DC Resistance 1.2Ω±25%
Insulation Resistance(min.) 10MΩ
Cut-off Frequency 8.0GHz (Typ.)
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.9mg
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Small size and tight dimensional tolerance
  Size: 0.85×0.65×0.45mm
  Tolerance: +-0.05mm
2. Suitable common mode impedance of 12 or 28 ohm(at 100MHz)
   for high speed signal lines.
3. Prevents signal damaging in high speed differential lines.
4. Designed to match line impedance.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 10000

Download a PDF file of this page

Use for differential signal interface line.