1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLP11SA900HL2#

DLP11SA900HL2#

“#” at the end indicates the package specification code.

  • Last Time Buy Date : 3/31/2023
  • Date of Discontinuation : 9/30/2023
< List of part numbers with package codes >
DLP11SA900HL2B DLP11SA900HL2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 1210
Size Code (in inch) 0504
Length 1.25mm
Length Tolerance ±0.1mm
Width 1.0mm
Width Tolerance ±0.1mm
Thickness 0.82mm
Thickness Tolerance ±0.1mm
Common Mode Impedance (at 100MHz) 90Ω
Common Mode Impedance (at 100MHz) Tolerance ±20%
Rated Current 150mA
Derating of Rated Current No
Rated Voltage 5Vdc
Withstanding Voltage 12.5Vdc
DC Resistance(max.) 1.75Ω
DC Resistance 1.4Ω±25%
Insulation Resistance(min.) 100MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.005g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Small size and tight dimensional tolerance
    Size: 1.25x1.0x0.82mm   Tolerance: +-0.1mm
2. Useful impedance line-up from 67 ohm to 330 ohm
3. DLP11S series enables noise suppression for
    differential signal line without distortion
    in high-speed signal transmission due to its
    high coupling
4. DLP11SN_HL2, DLP11SA series match with line
    impedance
5. High Cutoff Frequency is suitable for high
    speed differential signal line such as HDMI.
    Cutoff Frequency: 5GHz typ (DLP11SA series)

Applications
Common mode noise suppression of high speed
differential signal lines for USB, IEEE1394, LVDS
1. Note PCs, PDAs
2. Cellular phones
3. Digital Still Cameras, Digital Video Cameras

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 3000

Download a PDF file of this page

Related Products