1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLP11TB800UL2#

DLP11TB800UL2#

“#” at the end indicates the package specification code.

  • Last Time Buy Date : 3/31/2023
  • Date of Discontinuation : 9/30/2023
< List of part numbers with package codes >
DLP11TB800UL2B DLP11TB800UL2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 1210
Size Code (in inch) 0504
Length 1.25mm
Length Tolerance ±0.1mm
Width 1.0mm
Width Tolerance ±0.1mm
Thickness 0.3mm
Thickness Tolerance ±0.05mm
Common Mode Impedance (at 100MHz) 80Ω
Common Mode Impedance (at 100MHz) Tolerance ±25%
Rated Current 100mA
Derating of Rated Current No
Rated Voltage 5Vdc
Withstanding Voltage 12.5Vdc
DC Resistance(max.) 1.88Ω
DC Resistance 1.5Ω±25%
Insulation Resistance(min.) 100MΩ
Operating Temperature Range -40℃ to 85℃
Mass(typ.) 0.002g
Number of Circuit 1
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

Features
1. Small and low profile of 1.25 x 1.0mm x 0.3mm.
   Suitable for high density mounting.
2. High magnetic coupling factor (k>=0.98) enables
   effective noise suppression without damaging to high
   speed differential signal waveform.
3. Designed to match line impedance.
4. Improved differential mode cutoff frequency to meet
   higher speed differential signal lines such as USB3.0
   Super Speed.
   Cutoff frequency (7GHz typ).

Application
Common mode noise suppression for high speed
differential signal lines in compact mobile equipments
such as digital cameras, note pcs and mobile phones

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180mm Embossed Tape 5000

Download a PDF file of this page

Related Products