1. Product SearchNoise Suppression Products/EMI Suppression FiltersCommon Mode Choke Coils/Common Mode Noise FiltersDLW43MH201XK2#

DLW43MH201XK2#

“#” at the end indicates the package specification code.

For 100Base-T1

< List of part numbers with package codes >
DLW43MH201XK2B DLW43MH201XK2K DLW43MH201XK2L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment,Automotive Ethernet

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Size Code (in mm) 4532
Size Code (in inch) 1812
Length 4.5mm
Length Tolerance ±0.2mm
Width 3.2mm
Width Tolerance ±0.2mm
Thickness 2.7mm
Thickness Tolerance ±0.2mm
Rated Current 110mA
Derating of Rated Current No
Rated Voltage 20Vdc
Withstanding Voltage 50Vdc
DC Resistance(max.) 4.5Ω
DC Resistance 4.5Ω max.
Insulation Resistance(min.) 10MΩ
Operating Temperature Range -40℃ to 105℃
Mass(typ.) 0.16g
Number of Circuit 1
Common Mode Inductance 200μH-25%/+50% (at 0.1MHz)
Operating Temperature Range(Self-temperature rise is included) No
Brand Murata

Murata Icon X Features

1. Small size: L4.5xW3.2xT2.7mm (EIA code: 1812)
   Tolerance: 0.2mm
2. It realized common mode inductance of 200microH
   (at 0.1MHz) though it is small size.
3. Transfer mode conversion characteristics is properly improved.

Applications
Noise countermeasures for the automotive market, in particular for the vehicle LAN BroadR-Reach®

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
K 330mm Embossed Tape 2500
L 180mm Embossed Tape 500

Download a PDF file of this page