Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Productseries DMR35
Product Series Features Switch-Selectable ± 1/3/5/10 mADC measure range, DC powered, Red Display
Measuring Range(DCA) 0.001A to 0.01A
Display Type LED
Color Red
Number of Digits 3.5
Digit Height (mm) 11.4mm
Power Supply Type DC Powered
Power Supply(DCV) 9V to 32V
DC Power Supply Current(mA)Max 37mA
Self Powered No
DC current Shunt Internal
Operatingtemperature(degC) 0℃ to 50℃
Configurable Measurement Range Yes
Configurable Display Resolution No
Configurable Digital Filters No
Configurable Display Inntensity Yes
Configurable Alarm Set Point No
Configurable Relay Output No
Digital Output I2C No
Digital Output CAN No
Digital Output RS-232 No
Digital Output Other No
Digit Height (inch) 0.45inch

Download a PDF file of this page

Details