1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)

GCM21BC71E106ME36#

“#” indicates a package specification code.

< List of part numbers with package codes >
GCM21BC71E106ME36K GCM21BC71E106ME36L

Appearance & Shape

Murata Icon X Specifications

Length 2.0±0.2mm
Width 1.25±0.2mm
Thickness 1.25±0.2mm
Capacitance 10μF ±20%
Distance between external terminals g 0.7mm min.
External terminal size e 0.2 to 0.7mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 25Vdc
Size code in inch(mm) 0805 (2012M)
Capacitance change rate ±22.0%
Temperature characteristics (complied standard) X7S(EIA)
Temperature range of temperature characteristics -55℃ to 125℃
Product Search Assistant Introducing similar parts with same or smaller size.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 10000
L 180Embossed Tape 3000

Mass (typ.)

1 piece

17.0mg

φ180mm Reel

102g

Murata Icon X Characteristic Data

Download a PDF file of this page