Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 250W
Vin(V) 16V to 160V
Vin(V)typ 72V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) -0.2% to 0.2%
LoadRegulation (%) -0.2% to 0.2%
Isolation Voltage (V) 4242V
Efficiency (%) 91%
Size(mm)W 60.7mm
Size(mm)L 63.2mm
Size(mm)T 14.0mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 21A
Form 1/2 Brick
Package DIP
Productseries IRH-W80
Product Series Features 250W 10:1 Ultra Wide Input Encapsulated Half-Brick Isolated DC-DC Converter for Railway
Regulation Regulated
Safety Approval UL 60950-1, IEC/EN60950-1, 2nd Edition
Brand Murata Power Solutions

Murata Icon X Features

250W, 12Vo/21A, 16V-160Vin, Isolated DC-DC Converter, Positive Logic, Meets requirements for EN50155

Download a PDF file of this page

Details