Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 300W
Vin(V) 16.8V to 160V
Vin(V)typ 110V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) -0.5% to 0.5%
LoadRegulation (%) -0.5% to 0.5%
Isolation Voltage (V) 4250V
Efficiency (%) 92%
Size(mm)W 116.0mm
Size(mm)L 184.6mm
Size(mm)T 39.7mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 25A
Form Enclosed
Package Connecter
Productseries IRV300
Product Series Features 300W 10:1 Ultra Wide Input Encased Chassis-Mount Isolated DC-DC Converter for Railway
Regulation Regulated
Safety Approval UL 62368-1, IEC/EN62368-1, EN 45545
Brand Murata Power Solutions

Murata Icon X Features

300W, 12Vo/25A, 16.8V-160Vin, Isolated DC-DC Converter, Compliant to Railway standards EN 50155 and
EN 50121-3-2

Download a PDF file of this page

Details