1. Product SearchCapacitorsCeramic CapacitorsCeramic Capacitors(SMD)LLC152D70G105ME01#
LW Reversed Low ESL Chip Multilayer Ceramic Capacitors for Automotive

LLC152D70G105ME01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
LLC152D70G105ME01D LLC152D70G105ME01J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Length 0.5±0.2mm
Width 1.0±0.2mm
Thickness 0.2±0.02mm
Capacitance 1.0μF ±20%
Distance between external terminals g 0.07mm min.
External terminal size e 0.2±0.06mm
Operating Temperature Range -55℃ to 125℃
Rated Voltage 4Vdc
Size code in inch(mm) 0204 (0510M)
Capacitance change rate +22.0/-33.0%
Temperature characteristics (complied standard) X7T(EIA)
Temperature range of temperature characteristics -55℃ to 125℃

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D φ180mm Reel Paper Tape 20000
J φ330mm Reel Paper Tape 50000

Mass (typ.)

1 piece

0.9mg

Murata Icon X Characteristic Data

Download a PDF file of this page