1. BatteriesMicro Batteries

LR43

Alkaline manganese batteries are suitable for various applications such as toys, medical devices and health appliances. All models are 100% made in Japan, and environmentally friendly (0% mercury).

Appearance & Shape

Murata Icon X Specifications

Battery type Alkaline Manganese Batteries
Nominal Voltage 1.5V
Nominal Capacity 110mAh
Operating Temperature Range -10℃ to 60℃
Diameter (inch) 0.457inch
Diameter (mm) 11.6mm
Height (inch) 0.165inch
Height (mm) 4.2mm
IEC (JIS) LR43
Mass (oz) 0.0564oz
Mass (g) 1.6g

Murata Icon X Features

• Excellent cost performance
High cost performance has been achieved owing to the use of manganese dioxide as a cathode material.

• Excellent stable discharge and high-drain pulse discharge characteristics
Stable voltage output is available during the high-drain pulse discharge.

• Excellent leakage resistance
Murata-unique sealing structure, coupled with special sealing-material treatment, has helped accomplish the excellent leakage resistance.

• RoHS  Directive / European Directives
This product does not contain Mercury(Hg), Cadmium(Cd), nor Lead(Pb), and conforms to EC regulation values. (Directive 2006/66/EC, 2013/56/EU)
Battery pack are excluded from RoHS directive. (DIRECTIVE 2011/65/EU OF THE EUROPEAN PARLIAMENT AND OF THE COUNCIL of 8 June 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment)

Murata Icon X Applications

Other Usage

●Medical ・Insulin pumps ・Thermometers ・Drug delivery systems ●Others ・Electronic calculator ・Toys

Download a PDF file of this page

Specification data is not guaranteed, and is provided for reference purposes only.