1. BatteriesMicro Batteries

LR44R

Alkaline manganese batteries are suitable for various applications such as toys, medical devices and health appliances. All models are 100% made in Japan, and environmentally friendly (0% mercury).

Appearance & Shape

Murata Icon X Specifications

Battery type Alkaline Manganese Batteries
Nominal Voltage 1.5V
Nominal Capacity 150mAh
Operating Temperature Range -10℃ to 60℃
Diameter (inch) 0.457inch
Diameter (mm) 11.6mm
Height (inch) 0.213inch
Height (mm) 5.4mm
IEC (JIS) LR44
Mass (oz) 0.0705oz
Mass (g) 2g