Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 85℃
Supply Voltage Range 1.6V to 3.5V
Low Level Output Voltage 0.2V
High Level Output Voltage 1.6V
Current Consumption(typ.) 3.0μA
Measure Condition of Current Consumption Typ. Vcc1.8V
Operating Magnetic Field (Hon) Max 2.5mT
Operating Magnetic Field (Hoff) Min 0.5mT
Storage Temperature Range -40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity
- 180mm Embossed Tape 3000

Download a PDF file of this page