Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 85℃
Supply Voltage Range 3.5V to 30.0V
Low Level Output Voltage 0.5V
High Level Output Voltage 11.0V
Current Consumption(typ.) (Max.1.5μA)
Measure Condition of Current Consumption Typ.Vcc12V
Operating Magnetic Field (Hon) Max 2.8mT
Operating Magnetic Field (Hoff) Min 0.6mT
Storage Temperature Range -40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity
- 180mm Embossed Tape 3000