Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 400W
Totaloutput power (W) 550W
Form 3 x 5
Vin (VAC) 90Vac to 264Vac
Vout(V) 50V
Vout(V)typ 50V
Iout(A)Max 8A
Efficiency (%) 94%
Size(mm)W 76.2mm
Size(mm)L 127.0mm
Size(mm)T 35.6mm
Operatingtemperature(degC) -10℃ to 70℃
Outputs (#) 3
Productseries MVAC400
Product Series Features 3" x 5" High Density AC-DC Power Supply Converter
Safety Approval UL60950
Vout2 (V) 12V
Vout2 (V)typ 12V
Iout2(A)Max 1A
Vout3 (V) 5V
Vout3 (V)typ 5V
Iout3(A)Max 2A
Brand Murata Power Solutions

Murata Icon X Features

AC-DC 400 Watt, 50V Main Output, 12V Fan Output, 5V Standby Output, Front-End Power Supply, with Droop Current Sharing