Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 4A
Vin(V) 8V to 16V
Vin(V)typ 12V
Vout(V) 3.3V to 5V
Vout(V)typ 5V
LineRegulation (%) -1% to 1%
LoadRegulation (%) -1% to 1%
Outputs (#) 1
Efficiency (%) 94%
Switching frequency (kHz) 400kHz
Size(mm)W 9.0mm
Size(mm)L 10.5mm
Size(mm)T 5.5mm
Operatingtemperature(degC) -40℃ to 125℃
Circuit topology Buck(Step-down)
Package SMD
Type Modules (integrated components)
Productseries MYMGA
Product Series Features MYMGA series which is POL(Point of Load)  is single output MonoBK.
Brand Murata

Murata Icon X Features

Input voltage ranges from 8 to 16V
Absolute maximum input voltage: 40V
Settable output voltage from 3.3 to 5V
Up to 4 Amps of output current
Quick transient response to load change
Small package, 10.5 x 9 x 5.5mm
Over current protection
Thermal Protection
Enable control
Power Good signal

Download a PDF file of this page

Details