Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 12A
Vin(V) 4.5V to 8V
Vin(V)typ 5V
Vout(V) 0.7V to 1.8V
Vout(V)typ 1V
LineRegulation (%) -1.5% to 1.5%
LoadRegulation (%) -1% to 1%
Outputs (#) 1
Efficiency (%) 92%
Switching frequency (kHz) 500kHz
Size(mm)W 9.0mm
Size(mm)L 10.5mm
Size(mm)T 5.6mm
Operatingtemperature(degC) -40℃ to 105℃
Circuit topology Buck(Step-down)
Package SMD
Type Modules (integrated components)
Productseries MYMGK
Product Series Features MYMGK series which is POL(Point of Load)  is single output MonoBK.
Brand Murata

Murata Icon X Features

Input voltage ranges from 4.5 to 8V
Settable output voltage from 0.7 to 1.8V
Up to 12 A of output current
Quick tansient response to load change
Small package, 9 x 10.5 x 5.6mm
Over current protection
Thermal protection
Enable control
Power Good signal
High Reliability / Heat Shock Testing, 700cycle (-40 to +125degC)
Meets CISPR 22 class B conducted emission