Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Processor [ASIC / FPGA / xPU],Optical Backbone network,Optical Module,Server,Storage,Switch,Base Station,Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 16A
Vin(V) 7.5V to 15V
Vin(V)typ 12V
Vout(V) 0.7V to 1.8V
Vout(V)typ 1V
LineRegulation (%) -0.5% to 0.5%
LoadRegulation (%) -0.5% to 0.5%
Outputs (#) 1
Efficiency (%) 87%
Switching frequency (kHz) 400kHz
Size(mm)W 9.0mm
Size(mm)L 10.5mm
Size(mm)T 5.0mm
Operatingtemperature(degC) -40℃ to 105℃
Circuit topology Buck(Step-down)
Package SMD
Type Modules (integrated components)
Productseries MYMGM
Product Series Features MYMGM series which is POL(Point of Load)  is single output MonoBK with PMBus
Brand Murata

Murata Icon X Features

Input voltage ranges from 7.5 to 15V
Settable output voltage from 0.7 to 1.8V
Up to 16 A of output current
Quick transient response to load change
Small package, 9 x 10.5 x 5mm
Over current protection
Enable control
Power Good signal
High Reliability / Heat Shock Testing, 700cycle (-40 to +125degC)
PMBus interface available

Download a PDF file of this page

Details