Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Processor [ASIC / FPGA / xPU],Optical Backbone network,Optical Module,Server,Storage,Switch,Base Station,Industrial Equipment

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 4A
Vin(V) 6V to 14.4V
Vin(V)typ 12V
Vout(V) 0.7V to 1.8V
Vout(V)typ 0.7V
LineRegulation (%) -1% to 1%
LoadRegulation (%) -1% to 1%
Outputs (#) 1
Efficiency (%) 90.5%
Switching frequency (kHz) 1000kHz
Size(mm)W 10.5mm
Size(mm)L 9.0mm
Size(mm)T 2.1mm
Operatingtemperature(degC) -40℃ to 105℃
Circuit topology 2 stage buck
Package SMD
Productseries UltraBK
Product Series Features Ultra-thin Efficient 4A DCDC converter module UltaBK
Brand Murata

Murata Icon X Features

PGOOD signal,
Over Current Protection, Over Temperature Protection,
Remote ON/OFF,
Vout sense,
I2C

Download a PDF file of this page

Details