1. CapacitorsCeramic CapacitorsCeramic Capacitors(SMD)
Large Current 3 Terminals Low ESL Chip Multilayer Ceramic Capacitors (EMI Filter) for General Purpose

NFM21PC105B1C3#

“#” indicates a package specification code.

< List of part numbers with package codes >
NFM21PC105B1C3D

Appearance & Shape

Murata Icon X Specifications

Length 2.0±0.2mm
Width 1.25±0.1mm
Thickness 0.85±0.1mm
Capacitance 1.0μF ±20%
Distance between external terminals g 0.4±0.2mm
DC Resistance(max.) 20mΩ
External terminal size e 0.3±0.2mm
External terminal size i 0.6±0.2mm
External terminal size J 0.25±0.2mm
Operating Temperature Range -40℃ to 85℃
Rated Current 4A
Rated Voltage 16Vdc
Size code in inch(mm) 0805 (2012M)

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D 180mm Paper Tape 4000

Murata Icon X Characteristic Data